Why use the PCG?
This tool offers the machine/system designer the opportunity to optimize the overall system.
- See how a different bus voltage might change system performance.
- Investigate how different amplifier current ratings impact motor performance.
- Check the impact of ambient temperature on system performance.
- See what limiting the max “touch” temperature of the motor will have on performance.
Quick Start Guide
You may wish to review the Direct Drive Product Selector to help in getting a motor starting point to meet your system performance needs.
Once a motor type is selected you may begin to evaluate the performance based on actual system parameters.
- Name your machine axis in the “Name Axis” data field.
-
Select a motor from the drop-down menu on the right side of the page. Motor type, Frame Size, Stack length, Winding.
Start with any of the “preconfigured” Winding options (typically A, B, C, …). These will provide the most cost effective and readily available motors for your prototype considerations. -
Select the Amplifier Parameters that will be used in your system.
Bus Voltage: AC (Vrms, pre-rectification) or DC (Vdc)
With no user changes made to the Ipeak and Icont Drive current inputs, the actual motor current value limits will be shown to help in initial amplifier selection. Further system refinement will allow for user entered amplifier drive current limits to show actual system performance if limited by the amplifier. -
You may wish to adjust the ambient temperature of the application if different from the default of 25°C (77°F).
This will allow you to see the performance reduction if the ambient temperature is higher than the nominal motor specification of 25°C. (Cooler ambient temperature will improve continuous torque capability.)
Motor Parameters | ||||
---|---|---|---|---|
Motor: | KBM(S)-10H01-A | Amb Temp (°C): | 25 °C | |
Kt: | Twind (°C): | 150 °C | ||
Winding Factor: | 130 | Liquid Cooling: | NO | |
Winding: | Thermal Resistance: | 1.43 °C/Watt | ||
Rm at Amb: | 13 Ohms | Tcont Stall: | ||
Inductance: | 19 mH | Icont Stall Motor: | Arms | |
Motor Poles: | 6 | Tpk Motor (25°C): | ||
Ipeak Motor: | 4.32743203465131 Arms |
Amplifier Parameters | |
---|---|
Type of Drive: | AC – Vrms |
Input Voltage: | 220 Vrms |
Bus Voltage: | 220 Vdc |
Ipeak Drive: | 4.33 Arms |
Icont Drive: | 1.73 Arms |
Max Com Freq: | 600 Hz |
Max Speed: | 12000 RPM |
Speed vs Torque: Assumes Motor is Housed*
Torque Units
*Mounted to: 10 inch x 10 inch x 0.25 inch AL Heat Sink | Rated Speed = 8563.48065296063 RPM |
*Thermal Res = 1.43 °C rise per Watt | Rated Power = 429.874329863861 Watts |
*Motor Performance +/- 10% |
Data
Index | Speed | tpkAt25 | tpkAtTemp | tcont | Icont stall |
0 | 1E-06 | 1.26033713544862 | 1.17967554555845 | 0.521618670746543 | 1.73 |
1 | 237.87446258224 | 1.26026182331783 | 1.17960505340481 | 0.521314958657604 | 1.73 |
2 | 475.748925164479 | 1.25996021616289 | 1.17932274911096 | 0.521011246567388 | 1.73 |
3 | 713.623387746719 | 1.25965860900795 | 1.1790404448171 | 0.520707534477172 | 1.73 |
4 | 951.497850328959 | 1.25935700185302 | 1.17875814052324 | 0.520403822386956 | 1.73 |
5 | 1189.3723129112 | 1.25905539469808 | 1.17847583622939 | 0.52010011029674 | 1.73 |
6 | 1427.24677549344 | 1.25875378754314 | 1.17819353193553 | 0.519796398206524 | 1.73 |
7 | 1665.12123807568 | 1.2584521803882 | 1.17791122764167 | 0.519492686116308 | 1.73 |
8 | 1902.99570065792 | 1.25815057323327 | 1.17762892334781 | 0.518674285438188 | 1.72833433770667 |
9 | 2140.87016324016 | 1.25784896607833 | 1.17734661905396 | 0.51776560429669 | 1.72637650502681 |
10 | 2378.7446258224 | 1.25754735892339 | 1.1770643147601 | 0.516816747433095 | 1.72428865356087 |
11 | 2616.61908840464 | 1.25724575176846 | 1.17678201046624 | 0.515827568719348 | 1.72207031040156 |
12 | 2854.49355098688 | 1.25694414461352 | 1.17649970617238 | 0.514797912116727 | 1.71972097056815 |
13 | 3092.36801356912 | 1.25664253745858 | 1.17621740187853 | 0.513727611493013 | 1.71724009641482 |
14 | 3330.24247615135 | 1.25634093030364 | 1.17593509758467 | 0.512616490426145 | 1.7146271169952 |
15 | 3568.11693873359 | 1.25603932314871 | 1.17565279329081 | 0.511464361993784 | 1.71188142738139 |
16 | 3805.99140131583 | 1.25573771599377 | 1.17537048899696 | 0.510271028548209 | 1.70900238793543 |
17 | 4043.86586389807 | 1.25543610883883 | 1.1750881847031 | 0.50903628147586 | 1.70598932353113 |
18 | 4281.74032648031 | 1.2551345016839 | 1.17480588040924 | 0.507759900940839 | 1.70284152272401 |
19 | 4519.61478906255 | 1.25483289452896 | 1.17452357611538 | 0.506441655611587 | 1.69955823686668 |
20 | 4757.48925164479 | 1.25453128737402 | 1.17424127182153 | 0.505081302369915 | 1.69613867916728 |
21 | 4995.36371422703 | 1.25422968021908 | 1.17395896752767 | 0.503678586001484 | 1.69258202368773 |
22 | 5233.23817680927 | 1.25392807306415 | 1.17367666323381 | 0.502233238866767 | 1.68888740427891 |
23 | 5471.11263939151 | 1.25362646590921 | 1.17339435893995 | 0.500744980551448 | 1.68505391344925 |
24 | 5708.98710197375 | 1.25332485875427 | 1.1731120546461 | 0.499213517495114 | 1.6810806011631 |
25 | 5946.86156455599 | 1.23386466318096 | 1.15489731179362 | 0.497638542597034 | 1.6769664735649 |
26 | 6184.73602713823 | 1.19023117575152 | 1.1140563680174 | 0.49601973479768 | 1.67271049162493 |
27 | 6422.61048972047 | 1.12991546743202 | 1.05760086566308 | 0.494356758634578 | 1.66831156970186 |
28 | 6660.48495230271 | 1.07192318425601 | 1.0033200892187 | 0.492649263770932 | 1.66376857401732 |
29 | 6898.35941488495 | 1.01604293510847 | 0.951016176602812 | 0.490896884495348 | 1.65908032103686 |
30 | 7136.23387746719 | 0.962075969066853 | 0.900503096953996 | 0.489099239190846 | 1.65424557575152 |
31 | 7374.10834004943 | 0.909834612714619 | 0.851605187956338 | 0.487255929771202 | 1.64926304985371 |
32 | 7611.98280263167 | 0.859140619554001 | 0.804155610889801 | 0.485366541082474 | 1.64413139980039 |
33 | 7849.85726521391 | 0.809823429520037 | 0.757994721535368 | 0.483430640267425 | 1.63884922475621 |
34 | 8087.73172779615 | 0.761718315683328 | 0.712968335488852 | 0.481447776090319 | 1.63341506440832 |
35 | 8325.60619037839 | 0.714664373060136 | 0.66892584568716 | 0.479417478219372 | 1.62782739664426 |
36 | 8563.48065296063 | 0.668502277775529 | 0.625718124985027 | 0.477339256463901 | 1.62208463508313 |
37 | 8801.35511554287 | 0.623071709188122 | 0.5831951132638 | 0.475212599962934 | 1.61618512644979 |
38 | 9039.22957812511 | 0.578208276180642 | 0.541202940439434 | 0.473036976321784 | 1.61012714778052 |
39 | 9277.10404070735 | 0.533739710465849 | 0.499580363396882 | 0.470811830692746 | 1.60390890344798 |
40 | 9514.97850328959 | 0.489480965001326 | 0.458154178106381 | 0.462735719887445 | 1.59752852199176 |
41 | 9752.85296587183 | 0.445227648937648 | 0.416733074735015 | 0.420900405482365 | 1.53313372248143 |
42 | 9990.72742845407 | 0.400746873917213 | 0.375099069782509 | 0.378850060480334 | 1.38916094339272 |
43 | 10228.6018910363 | 0.355763942696477 | 0.332995046631791 | 0.336324997098108 | 1.24355171827781 |
44 | 10466.4763536185 | 0.309942085738388 | 0.29010578899971 | 0.293006846889707 | 1.09520856955839 |
45 | 10704.3508162008 | 0.262849967530732 | 0.246027566851359 | 0.248487842519873 | 0.942725844402714 |
46 | 10942.225278783 | 0.213906242771481 | 0.200216240990141 | 0.202218403400042 | 0.784209032280453 |
47 | 11180.0997413653 | 0.162277288548611 | 0.151891540379143 | 0.153410455782935 | 0.616941490639131 |
48 | 11417.9742039475 | 0.106668034123611 | 0.0998412788207081 | 0.100839691608915 | 0.43670279292143 |
49 | 11655.8486665297 | 0.0448263197088736 | 0.0419574347772589 | 0.0423770091250315 | 0.236153513799986 |
50 | 11893.723129112 | -0.0279408312400627 | -0.0279408312400627 | -0.0281358320562945 | 1.68077390835041E-16 |